Mount fans in BA50F fastener in as little as 30 seconds

0:41

The B-Line series RediMount fastener is a pre-assebmled hanger that installs onto a T-Bar in less than 30 seconds. It positions and secures fans and fixtures in suspended ceilings and it includes KwikWire cable and clamps which attach to mounting clips for easy installation. The fastener is UL Listed for fan support up to 70 lbs. or fixtures support up to 90 lbs.

Featured Videos
Mount fans in BA50F fastener in as little as 30 seconds

The B-Line series RediMount fastener is a pre-assebmled hanger that installs onto a T-Bar in less than 30 seconds. It positions and secures fans and fixtures in suspended ceilings and it includes KwikWire cable and clamps which attach to mounting clips for easy installation. The fastener is UL Listed for fan support up to 70 lbs. or fixtures support up to 90 lbs.