Eaton's Bussmann series CC06FA Fuse for automotive BMS applications
1:09
Eaton’s Bussmann® series CC06FA series fast-acting SMD fuses are capable of withstanding operating temperatures ranging from -55 degrees C to +125 degrees C with a high breaking capacity up to 63 VDC. The CC06FA fuses are lightweight components available in the 0603 size (1.6mm x 0.8 mm). The compact design provides space savings and makes them suitable for space-constrained applications such as BMS. These chip fuses are AEC-Q200 qualified. This is a RoHS compliant, halogen free, lead free fuse series.
Eaton’s Bussmann® series CC06FA series fast-acting SMD fuses are capable of withstanding operating temperatures ranging from -55 degrees C to +125 degrees C with a high breaking capacity up to 63 VDC. The CC06FA fuses are lightweight components available in the 0603 size (1.6mm x 0.8 mm). The compact design provides space savings and makes them suitable for space-constrained applications such as BMS. These chip fuses are AEC-Q200 qualified. This is a RoHS compliant, halogen free, lead free fuse series.