Champ LED Wall Pack Hose Test
0:43
Champ CPMV LED wall packs are engineered to provide maintenance free illumination, long life and high performance in Class I, Division 2 and Class II, Division 1 areas. It is available from 3,000 to 7,000 lumens and is designed for extreme conditions and hazardous applications.
Featured Videos
Champ LED Wall Pack Hose Test
Champ CPMV LED wall packs are engineered to provide maintenance free illumination, long life and high performance in Class I, Division 2 and Class II, Division 1 areas. It is available from 3,000 to 7,000 lumens and is designed for extreme conditions and hazardous applications.