Champ LED Wall Pack Hose Test
0:43
Champ CPMV LED wall packs are engineered to provide maintenance free illumination, long life and high performance in Class I, Division 2 and Class II, Division 1 areas. It is available from 3,000 to 7,000 lumens and is designed for extreme conditions and hazardous applications.
Champ CPMV LED wall packs are engineered to provide maintenance free illumination, long life and high performance in Class I, Division 2 and Class II, Division 1 areas. It is available from 3,000 to 7,000 lumens and is designed for extreme conditions and hazardous applications.
Related videos for "CROUSE"
-
CHMM2 Top Hat Adapter Installation Demonstration
1:12
Lab demo: Installing Champ VMV and Crouse-Hinds top hat adapter for Appleton MercMaster II top hats.
-
60A Crouse-Hinds series with interlocked receptacle
7:00
Instructional video for repair kit installation for 60A Crouse-Hinds series with interlocked receptacle.
-
SynergEX Panelboards
3:01
SynergEX panelboards by Eaton’s Crouse-Hinds Division utilize individually encapsulated circuit breakers and a fully encapsulated chassis to reduce downtime, increase safety and lower maintenance costs in hazardous locations.