Flex Center Customized Double Door Switch with Voltage Indicator and Safe-Test Point
1:35
See how an Eaton Double Door Line Isolation Switch with Grace Voltage Indicator and Safe-Test Point provides the ultimate protection for operators and helps verify an electrically safe work environment without exposure to live voltage. Learn more at Eaton.com/FlexCenter
See how an Eaton Double Door Line Isolation Switch with Grace Voltage Indicator and Safe-Test Point provides the ultimate protection for operators and helps verify an electrically safe work environment without exposure to live voltage. Learn more at Eaton.com/FlexCenter
Related videos for "flex center"
-
Engineered to accommodate your safety requirements – Eaton heavy duty and general duty safety switches - Less text
1:44
NEC 230.62(C) and UL 98 compliant barriers come standard on all Eaton 30 A – 1200 A general and heavy duty safety switches, eliminating the need for a retrofit kit.
-
Breaker integrated transformers (BIT)
7:22
Learn how breaker integrated transformers (BIT) reduce arc flash energy, footprint and costs while also meeting updated codes and standards.
-
Eaton’s Transformer Flex Center
2:34
Learn how Transformer Flex Center is designed specifically to help customers meet unique general-purpose and distribution transformer needs that cannot be met with standard offerings. The Transformer Flex Center offers the robust, versatile solutions