Hybrid supercapacitors from Eaton

1:09

Eaton HS hybrid supercapacitors are small-footprint, high-power energy storage devices ideal for a host of energy and industrial applications. Eaton’s HS supercapacitors comprise new proprietary materials. Each supercapacitor has two electrodes, one similar to that of a battery and one a standard supercapacitor electrode. Consequently, their energy densities are closer to those of conventional batteries and up to 10 times higher than standard supercapacitors. HS supercapacitors are maintenance-free with lifetimes of up to 20 years*. Each hybrid cylindrical cell offers between 30 F and 220 F of capacitance with a maximum working voltage of 3.8 V, an operating temperature range from -25 °C to +70 °C, and ultra-low ESR. HS supercapacitors can be utilized as sole energy storage or alongside batteries to optimize system cost, lifetime, and runtime. While HSL supercapacitors are optimized for lower temperatures, going down to -25 °C, HS supercapacitors have an extended range to +85 °C and are optimized for higher temperatures. *Supercapacitor lifetimes vary based on charge voltage and temperature. See Eaton’s application guidelines or contact your local Eaton sales representative for more information on lifetime estimates.

Featured Videos
Hybrid supercapacitors from Eaton

Eaton HS hybrid supercapacitors are small-footprint, high-power energy storage devices ideal for a host of energy and industrial applications. Eaton’s HS supercapacitors comprise new proprietary materials. Each supercapacitor has two electrodes, one similar to that of a battery and one a standard supercapacitor electrode. Consequently, their energy densities are closer to those of conventional batteries and up to 10 times higher than standard supercapacitors. HS supercapacitors are maintenance-free with lifetimes of up to 20 years*. Each hybrid cylindrical cell offers between 30 F and 220 F of capacitance with a maximum working voltage of 3.8 V, an operating temperature range from -25 °C to +70 °C, and ultra-low ESR. HS supercapacitors can be utilized as sole energy storage or alongside batteries to optimize system cost, lifetime, and runtime. While HSL supercapacitors are optimized for lower temperatures, going down to -25 °C, HS supercapacitors have an extended range to +85 °C and are optimized for higher temperatures. *Supercapacitor lifetimes vary based on charge voltage and temperature. See Eaton’s application guidelines or contact your local Eaton sales representative for more information on lifetime estimates.