Introducing Ferrups FX UPS, the newest industrial UPS system from Eaton

1:42

Introducing the Eaton Ferrups FX UPS Building upon decades of proven performance from the legacy FERRUPS… the Ferrups FX provides rugged, IIoT-ready protection for your critical industrial power infrastructure. Designed to support extreme runtime in harsh power applications where traditional UPS models are susceptible to power and environmental events... Ferrups FX applications include oil and natural gas refinement, military deployments, 911 centers, water quality, machinery automation and healthcare. What’s new & improved with the Ferrups FX? Customizable design to meet industrial needs including user-replaceable receptacle panels (no technician required!). Remote control display with easy access I/O switch. LED status bar provides quick and clear visual diagnostics in all environments. 50°C-rated electronics and battery solution capabilities. NEMA 1 and NEMA 12 IP52-rated enclosure options. Cybersecurity protection and power quality connectivity options using Eaton’s Gigabit Network Card or Industrial Gateway Card. Remote monitoring capability with Eaton PredictPulse for status updates and predictive analytics to prevent power component failure. Rugged. Reliable. Connected. The Ferrups FX is your UPS solution for industrial power infrastructure. Learn more at Eaton.com/FerrupsFX.

Featured Videos
Introducing Ferrups FX UPS, the newest industrial UPS system from Eaton

Introducing the Eaton Ferrups FX UPS Building upon decades of proven performance from the legacy FERRUPS… the Ferrups FX provides rugged, IIoT-ready protection for your critical industrial power infrastructure. Designed to support extreme runtime in harsh power applications where traditional UPS models are susceptible to power and environmental events... Ferrups FX applications include oil and natural gas refinement, military deployments, 911 centers, water quality, machinery automation and healthcare. What’s new & improved with the Ferrups FX? Customizable design to meet industrial needs including user-replaceable receptacle panels (no technician required!). Remote control display with easy access I/O switch. LED status bar provides quick and clear visual diagnostics in all environments. 50°C-rated electronics and battery solution capabilities. NEMA 1 and NEMA 12 IP52-rated enclosure options. Cybersecurity protection and power quality connectivity options using Eaton’s Gigabit Network Card or Industrial Gateway Card. Remote monitoring capability with Eaton PredictPulse for status updates and predictive analytics to prevent power component failure. Rugged. Reliable. Connected. The Ferrups FX is your UPS solution for industrial power infrastructure. Learn more at Eaton.com/FerrupsFX.