High-voltage 1145HVA automotive fuses from Eaton
1:00
Eaton’s Bussmann series 1145HVA High Voltage Surface Mount Fuses are AEC-Q200 qualified fuses that provide highly reliable overcurrent protection in stationary and on-board chargers, EV power distribution units, DC to DC converters, and other high voltage applications. The fast-acting fuses use a ceramic-based design that is cost-effective and has been proven to provide robust performance in the most demanding environments, including in automotive applications. Eaton Bussmann series 1145HVA fuses are available with voltage ratings up to 500V, current ratings up to 5A, and interrupting ratings up to 500A to provide protection against the high available fault currents in EV applications. The fuses are housed in an 11 mm x 4.5 mm SMD package, delivering excellent protection in a compact footprint to help reduce the total design area. https://www.eaton.com/us/en-us/catalog/electronic-components/1145hva-fuse.html
Eaton’s Bussmann series 1145HVA High Voltage Surface Mount Fuses are AEC-Q200 qualified fuses that provide highly reliable overcurrent protection in stationary and on-board chargers, EV power distribution units, DC to DC converters, and other high voltage applications. The fast-acting fuses use a ceramic-based design that is cost-effective and has been proven to provide robust performance in the most demanding environments, including in automotive applications. Eaton Bussmann series 1145HVA fuses are available with voltage ratings up to 500V, current ratings up to 5A, and interrupting ratings up to 500A to provide protection against the high available fault currents in EV applications. The fuses are housed in an 11 mm x 4.5 mm SMD package, delivering excellent protection in a compact footprint to help reduce the total design area. https://www.eaton.com/us/en-us/catalog/electronic-components/1145hva-fuse.html