Cummins X12 N + Endurant HD N integrated natural gas powertrain
1:46
The ISX12N continues the evolution of emissions-leading natural gas engines from Cummins. Certified to the California Air Resources Board (CARB) and Environmental Protection Agency's (EPA) Optional Low NOx emissions standard of 0.02 g/bhp-hr, it has 90% fewer NOx emissions than the current EPA standard. With 400 horsepower, 1,450 lb.-ft. of torque, and near-zero emissions, the ISX12N is well suited for heavy-duty regional-haul truck fleets. The Endurant HD N automated transmission is intelligently engineered to be lightweight and fuel efficient. GearLogic features improve performance, fuel efficiency, and driver confidence. The transmission has a 750,000-mile lube change interval and maintenance-free 430mm self-adjust clutch to lower the cost of ownership. IntelliConnect™ remote diagnostics reduces unplanned downtime and gets you back on the road faster. And it's backed by the Support, Solutions & Expertise of the Roadranger® network. This powertrain has significantly improved launch & low speed maneuverability compared to previous automated transmissions thanks to new software to improve launch, engine torque control/reserve via spark timing, a new diaphragm spring clutch and control software. Shifts are smooth because torque control/reserve via spark timing reduces shift time and new control logic during shifts. Learn more at eatoncummins.com or cummins.com/engines/natural-gas
The ISX12N continues the evolution of emissions-leading natural gas engines from Cummins. Certified to the California Air Resources Board (CARB) and Environmental Protection Agency's (EPA) Optional Low NOx emissions standard of 0.02 g/bhp-hr, it has 90% fewer NOx emissions than the current EPA standard. With 400 horsepower, 1,450 lb.-ft. of torque, and near-zero emissions, the ISX12N is well suited for heavy-duty regional-haul truck fleets. The Endurant HD N automated transmission is intelligently engineered to be lightweight and fuel efficient. GearLogic features improve performance, fuel efficiency, and driver confidence. The transmission has a 750,000-mile lube change interval and maintenance-free 430mm self-adjust clutch to lower the cost of ownership. IntelliConnect™ remote diagnostics reduces unplanned downtime and gets you back on the road faster. And it's backed by the Support, Solutions & Expertise of the Roadranger® network. This powertrain has significantly improved launch & low speed maneuverability compared to previous automated transmissions thanks to new software to improve launch, engine torque control/reserve via spark timing, a new diaphragm spring clutch and control software. Shifts are smooth because torque control/reserve via spark timing reduces shift time and new control logic during shifts. Learn more at eatoncummins.com or cummins.com/engines/natural-gas
Related videos for "intelliconnect"
-
How to Use Eaton IntelliConnect: A Comprehensive Guide for Users
5:31
Join our IntelliConnect expert as we demystify the user-friendly web portal. Learn how to harness Intelliconnect’s power for your fleet!
-
What is Eaton IntelliConnect?
2:42
Discover how IntelliConnect revolutionizes fleet uptime through advanced remote diagnostics. Telematics-powered insights at your fingertips.
-
Unlock Fleet Efficiency with IntelliConnect by Eaton
2:31
"Introducing IntelliConnect® by Eaton. IntelliConnect is a suite of connected solutions designed to improve a fleet’s uptime and efficiency. The initial module in the suite is IntelliConnect Remote Diagnostics. Find out what it does and how it works.