Looking for variable frequency drives DC1 and DA1 which can be used in harsh environments?
2:10
DC1 and DA1 variable frequency drives series are also available with an IP66/NEMA 4x degree of protection and outdoor rating. This means that the drives can be used in areas with moisture, dust, or contaminants without hesitation. Corrosion resistant heat sink make it possible to clean the units with pressure washers, making them ideal for use in landscaping and agricultural applications, in the food industry, in concrete and cement equipment, and in drive-through and selfservice car washes. Protected from adverse environmental conditions, DC1 and DA1 devices (IP66/NEMA 4X) can be installed directly at the processing location. The DC1 and DA1 are available up to motor ratings of 22 kW (400 V). For more information, please visit Eaton.com/da1 or Eaton.com/dc1
DC1 and DA1 variable frequency drives series are also available with an IP66/NEMA 4x degree of protection and outdoor rating. This means that the drives can be used in areas with moisture, dust, or contaminants without hesitation. Corrosion resistant heat sink make it possible to clean the units with pressure washers, making them ideal for use in landscaping and agricultural applications, in the food industry, in concrete and cement equipment, and in drive-through and selfservice car washes. Protected from adverse environmental conditions, DC1 and DA1 devices (IP66/NEMA 4X) can be installed directly at the processing location. The DC1 and DA1 are available up to motor ratings of 22 kW (400 V). For more information, please visit Eaton.com/da1 or Eaton.com/dc1
Related videos for "DA1"
-
PowerXL DA1 Variable Frequency Drive: Commissioning a PM motor
10:30
In this tutorial, you learn more about the commissioning of a permanent magnet motor with the PowerXL DA1 variable frequency drive.
-
PowerXL DA1 Variable Frequency Drive: Optimizing a PM motor
8:53
In this tutorial, you learn more about the optimization of a permanent magnet motor with the PowerXL DA1 variable frequency drive.
-
PowerXL DA1 Frequenzumrichter: Optimierung eines PM-Motors
8:53
Dieses Tutorial zeigt die Optimierung eines Permanent-Magnet-Motors mit dem PowerXL DA1 Frequenzumrichter.