xEnergy Basic EMC2 - a flexible enclosure platform with class II protection
3:26
#emc2 #xenergybasic #safepower #powerdistribution #classII #Eaton With the xEnergy Basic EMC2 series, Eaton is launching a new electrical enclosure platform for safer power distribution with Class II protection to complement the existing Class I offering. The EMC2 series combines the modularity of Eaton’s established EP assembly system with novel, user-friendly features. With a view to meeting a broad range of power distribution needs, the EMC2 cabinets are equipped with large flange openings at the top and bottom that match our comprehensive portfolio of F3A flanges. The rated current goes up to 630 A. To learn more about the new enclosure box visit: www.eaton.com/emc2
#emc2 #xenergybasic #safepower #powerdistribution #classII #Eaton With the xEnergy Basic EMC2 series, Eaton is launching a new electrical enclosure platform for safer power distribution with Class II protection to complement the existing Class I offering. The EMC2 series combines the modularity of Eaton’s established EP assembly system with novel, user-friendly features. With a view to meeting a broad range of power distribution needs, the EMC2 cabinets are equipped with large flange openings at the top and bottom that match our comprehensive portfolio of F3A flanges. The rated current goes up to 630 A. To learn more about the new enclosure box visit: www.eaton.com/emc2
Related videos for "large enclosure"
-
Eaton B-Line Series Large Enclosure Solutions
3:09
Eaton B-Line series large enclosures offer a high quality solution and provides reliable electrical equipment protection for variable frequency drives, motors, controls, electrical devices and other power distribution equipment.
-
NEMA 7 Explosion Test – All Bolts Loosely Engaged
0:30
This slow motion video shows how loose bolts allow the burning gases to escape the enclosure too quickly, igniting the outside hazardous gases and causing a large explosion.
-
xEffect CI stand-alone polycarbonate enclosure
0:48
The xEffect CI polycarbonate enclosures IP65 degree of protection prevent water, dirt and dust from entering them. The enclosures offer a large number of additional benefits. Learn more about them in the video.