Eaton's B-Line series conduit trapeze support can save material and installs up to 50% faster
2:17
Eaton’s B-Line series Conduit Trapeze Support solution installs up to 50% quicker than traditional strut trapeze, and the conduit holes automatically align conduits across the trapeze. The versatile z-shaped design of the B-Line series conduit trapeze support allows for quicker installation and support of multiple sizes of conduit, MC/AC cable, cable tray and other accessories, such as electrical boxes. The trapeze support is available in 12" to 120" lengths in 6-inch increments (repeating pattern every 6 inches); longer sections can be cut to desired length in the field. Flange holes provide multiple options for hanger rods, mounting hardware and other accessories and standard finish is pre-galvanized; available made to order in 316 stainless steel and painted finishes. 0:15 Support multiple types of conduit 0:51 UL listed 1:50 Installation time and material savings
Eaton’s B-Line series Conduit Trapeze Support solution installs up to 50% quicker than traditional strut trapeze, and the conduit holes automatically align conduits across the trapeze. The versatile z-shaped design of the B-Line series conduit trapeze support allows for quicker installation and support of multiple sizes of conduit, MC/AC cable, cable tray and other accessories, such as electrical boxes. The trapeze support is available in 12" to 120" lengths in 6-inch increments (repeating pattern every 6 inches); longer sections can be cut to desired length in the field. Flange holes provide multiple options for hanger rods, mounting hardware and other accessories and standard finish is pre-galvanized; available made to order in 316 stainless steel and painted finishes. 0:15 Support multiple types of conduit 0:51 UL listed 1:50 Installation time and material savings
B-Line series Similar Videos
-
KwikRail cable tray features
0:15
KwikRail cable tray features an i-beam retention groove to guide the splice into place and easily secured with only two bolts.
-
KwikRail cable tray overview (music only)
0:15
KwikRail cable tray overview
-
KwikRail cable tray straight sections (music only)
0:14
KwikRail cable tray system straight sections are available in both welded and bolted rung options.