The BB5-HF hands-free box support stud bracket can help reduce installation labor
1:22
The new B-Line series Hands-Free Stud Mounting Bracket (BB5-HF) is designed to reduce the installation cycle time by as much as 15 seconds per bracket. With a simple push, the bracket holds itself onto the stud until secured with a screw. Innovative Marty Mouse ears retain the box when plaster ring is removed and Rabbit Ears allow data devices to be installed without using a box. The bracket accepts 4”, 4-11/16” and 5” box sizes and a built-in, snap off back support extension allows installation on studs from 2.5” to 6”. The bracket also features interlocking brackets to easily and quickly mount boxes side-by-side. 0:10 Box support stud bracket installation 0:28 Stud support range for box bracket 0:48 Two brackets mount to the same stud
The new B-Line series Hands-Free Stud Mounting Bracket (BB5-HF) is designed to reduce the installation cycle time by as much as 15 seconds per bracket. With a simple push, the bracket holds itself onto the stud until secured with a screw. Innovative Marty Mouse ears retain the box when plaster ring is removed and Rabbit Ears allow data devices to be installed without using a box. The bracket accepts 4”, 4-11/16” and 5” box sizes and a built-in, snap off back support extension allows installation on studs from 2.5” to 6”. The bracket also features interlocking brackets to easily and quickly mount boxes side-by-side. 0:10 Box support stud bracket installation 0:28 Stud support range for box bracket 0:48 Two brackets mount to the same stud
B-Line series Similar Videos
-
B-Line series cable bracing kit overview
2:32
B-Line series cable bracing kit overview
-
What are the types of seismic bracing?
1:19
Learn the types of seismic bracing required
-
Seismic Bracing for Mechanical, Electrical and Plumbing Applications
1:00
Seismic Bracing for Mechanical, Electrical and Plumbing Applications