Faster installs with TOLCO one-hole hanger and restraint
1:02
Eaton's TOLCO Fig. 22L2 features a one-hole fastener attachment to help support and restrain CPVC or IPS pipe from ceiling or walls either vertically or horizontally. Its unique design allows installers to properly mount the hanger closer to fittings and it has no compressive force on the wall of the CPVC pipe system.
Eaton's TOLCO Fig. 22L2 features a one-hole fastener attachment to help support and restrain CPVC or IPS pipe from ceiling or walls either vertically or horizontally. Its unique design allows installers to properly mount the hanger closer to fittings and it has no compressive force on the wall of the CPVC pipe system.
B-Line series Similar Videos
-
KwikSplice cable channel installs quickly and easily (no audio)
0:12
KwikSplice cable channel overview
-
KwikRail cable tray features (music only)
0:15
KwikRail cable tray features an i-beam retention groove to guide the splice into place and easily secured with only two bolts.
-
Eaton's B-Line series seismic bracing cable kit system
1:22
Up to 50% faster to install, the seismic bracing cable kit system is designed to suspend equipment and other systems to help minimize damage in a seismic event. It is ideal for new and retrofit mechanical, electrical and plumbing (MEP) applications.