Eaton’s new pipe shield installs up to 60% faster
1:13
Eaton’s enhanced Snap ‘N Shield pipe support is designed to install up to 60% faster than traditional metal shields. While cut pieces of PVC or metal shields tend to move or even fall out over time, the Snap ‘N Shield support attaches directly to support and helps eliminate the movement of the shield. The curved lipped edge along with its textured interior surface allows free movement of the pipe and insulation within the shield. This goes a long way in helping prevent insulation from tearing, and possibly causing damage.
Eaton’s enhanced Snap ‘N Shield pipe support is designed to install up to 60% faster than traditional metal shields. While cut pieces of PVC or metal shields tend to move or even fall out over time, the Snap ‘N Shield support attaches directly to support and helps eliminate the movement of the shield. The curved lipped edge along with its textured interior surface allows free movement of the pipe and insulation within the shield. This goes a long way in helping prevent insulation from tearing, and possibly causing damage.
B-Line series Similar Videos
-
KwikRail cable tray straight sections
0:14
KwikRail cable tray system straight sections are available in both welded and bolted rung options.
-
KwikSplice cable channel installs quickly and easily
0:12
KwikSplice cable channel overview
-
KwikRail cable tray features
0:15
KwikRail cable tray features an i-beam retention groove to guide the splice into place and easily secured with only two bolts.