BBT-HF telescoping bracket installation and features
0:50
The BBT-HF telescoping bracket, used with the BBA and BBA-4 box mounting brackets, provides an extremely flexible, fast rough-in solution. Features like auto-height adjustment, Marty Mouse ears, and hands free installation will have your installers out of the wall in a hurry. Learn more at Eaton.com/BBT-HF.
The BBT-HF telescoping bracket, used with the BBA and BBA-4 box mounting brackets, provides an extremely flexible, fast rough-in solution. Features like auto-height adjustment, Marty Mouse ears, and hands free installation will have your installers out of the wall in a hurry. Learn more at Eaton.com/BBT-HF.
B-Line series Similar Videos
-
KwikRail cable tray features
0:15
KwikRail cable tray features an i-beam retention groove to guide the splice into place and easily secured with only two bolts.
-
KwikRail cable tray straight sections
0:14
KwikRail cable tray system straight sections are available in both welded and bolted rung options.
-
Eaton's B-Line series seismic bracing cable kit system
1:22
Up to 50% faster to install, the seismic bracing cable kit system is designed to suspend equipment and other systems to help minimize damage in a seismic event. It is ideal for new and retrofit mechanical, electrical and plumbing (MEP) applications.