B-Line series KwikRail Cable Tray System
2:14
The KwikRail cable tray system is ideal for commercial and data center cable management for 12A and 12B load classes. Its innovative design and accessories allow installers to easily and quickly modify the tray on the jobsite. The KwikRail straight sections are available with welded rungs or bolted rungs to allow installers to add or remove rungs* in the field. The straight sections and fittings feature perforations along the side rail to allow you to quickly and easily alter the system. Plus, add-rung-kits allow you to add rung at any location along the length of the tray making cable support and adding accessories simple to achieve.
The KwikRail cable tray system is ideal for commercial and data center cable management for 12A and 12B load classes. Its innovative design and accessories allow installers to easily and quickly modify the tray on the jobsite. The KwikRail straight sections are available with welded rungs or bolted rungs to allow installers to add or remove rungs* in the field. The straight sections and fittings feature perforations along the side rail to allow you to quickly and easily alter the system. Plus, add-rung-kits allow you to add rung at any location along the length of the tray making cable support and adding accessories simple to achieve.
B-Line series Similar Videos
-
KwikRail cable tray features (music only)
0:15
KwikRail cable tray features an i-beam retention groove to guide the splice into place and easily secured with only two bolts.
-
KwikSplice cable channel dove-tail design (no audio)
0:15
KwikSplice cable channel features an innovative dove-tail design.
-
KwikRail cable tray straight sections
0:14
KwikRail cable tray system straight sections are available in both welded and bolted rung options.