KwikSplice cable channel installs quickly and easily
0:12
KwikSplice cable channel helps speed installation, reduce complexity and provides flexibility on the jobsite. It features a unique dove-tail design to help speed install. The system is available in 3 channel styles and various lengths and can be cut and spliced at any point along a straight section.
KwikSplice cable channel helps speed installation, reduce complexity and provides flexibility on the jobsite. It features a unique dove-tail design to help speed install. The system is available in 3 channel styles and various lengths and can be cut and spliced at any point along a straight section.
B-Line series Similar Videos
-
KwikRail cable tray features (music only)
0:15
KwikRail cable tray features an i-beam retention groove to guide the splice into place and easily secured with only two bolts.
-
KwikRail cable tray straight sections (music only)
0:14
KwikRail cable tray system straight sections are available in both welded and bolted rung options.
-
KwikRail cable tray straight sections
0:14
KwikRail cable tray system straight sections are available in both welded and bolted rung options.