KwikRail cable tray overview (music only)
0:15
KwikRail cable tray helps speed installation, reduce complexity and maximize the return on your investment. The system is easily modified in the field and accommodates future expansion. It features an i-beam retention groove to guide the splice into place and easily secured with only two bolts. Plus, the straight sections are available in both welded and bolted rung options. Installers can use the add-a-rung kit to add a rung onto the bolted tray for additional cable support or to drop cables at a specific location.
KwikRail cable tray helps speed installation, reduce complexity and maximize the return on your investment. The system is easily modified in the field and accommodates future expansion. It features an i-beam retention groove to guide the splice into place and easily secured with only two bolts. Plus, the straight sections are available in both welded and bolted rung options. Installers can use the add-a-rung kit to add a rung onto the bolted tray for additional cable support or to drop cables at a specific location.
B-Line series Similar Videos
-
KwikSplice cable channel installs quickly and easily
0:12
KwikSplice cable channel overview
-
KwikRail cable tray straight sections
0:14
KwikRail cable tray system straight sections are available in both welded and bolted rung options.
-
KwikSplice cable channel dove-tail design (no audio)
0:15
KwikSplice cable channel features an innovative dove-tail design.