Eaton's Bussmann series Overcurrent Protection Fundamentals webcast (Bussmann University)
58:48
Covers the key overcurrent protection principles including Friemel’s Laws of Overcurrent Protection. The key ratings of overcurrent protective devices, construction and types will be discussed. In addition, performance characteristics such as current-limitation, selective coordination and the role of the overcurrent protective device in electrical safety will be reviewed. Finally, a summary of the key benefits of modern, current-limiting fuses will be presented.
Covers the key overcurrent protection principles including Friemel’s Laws of Overcurrent Protection. The key ratings of overcurrent protective devices, construction and types will be discussed. In addition, performance characteristics such as current-limitation, selective coordination and the role of the overcurrent protective device in electrical safety will be reviewed. Finally, a summary of the key benefits of modern, current-limiting fuses will be presented.
Circuit protection Similar Videos
-
Eaton's Bussmann series Determining SCCR - UL 508A SB - Part 1 webcast (Bussmann University)
50:04
Covers the UL 508A requirements and procedures outlined in Supplement SB to determine the short-circuit current rating of an industrial control panel.
-
Eaton's Bussmann series Motor Circuit Devices webcast (Bussmann University)
48:11
Covers the motor circuit and devices that can be used. A detailed explanation of proper application of disconnect switches, fuses, branch-circuit and supplemental, molded case circuit breakers, motor circuit protections and more.
-
Motor control fundamentals | Eaton PSEC
10:30
Motor starters are electrical devices used to safely start/stop, reverse, and protect motors. In this video we explain how motor starters work, various design options, and applications in which they are used.