Eaton's Bussmann series Selective Coordination webcast (Bussmann University)
57:42
Covers the basic code requirements for selective coordination and the latest NEC edition, including definitions and key requirements. In addition, examples will be given to selectively coordinate with fuses, circuit breakers and a combination of each. Tools will be provided to help comply with the Code. Led by Joe Pavia.
Covers the basic code requirements for selective coordination and the latest NEC edition, including definitions and key requirements. In addition, examples will be given to selectively coordinate with fuses, circuit breakers and a combination of each. Tools will be provided to help comply with the Code. Led by Joe Pavia.
Circuit protection Similar Videos
-
Eaton's Bussmann series UL Low-Voltage Fuses webcast (Bussmann University)
58:31
Covers the various classes of UL low-voltage fuses, including branch-circuit fuses and supplemental fuses. Detail on each fuse class will be provided with information on key ratings, applications and uses.
-
Eaton's Bussmann series Determining SCCR - UL 508A SB - Part 1 webcast (Bussmann University)
50:04
Covers the UL 508A requirements and procedures outlined in Supplement SB to determine the short-circuit current rating of an industrial control panel.
-
Eaton's Bussmann series 2020 NEC code changes webcast (Bussmann University)
57:17
Covers some of the critical NEC changes in the 2020 edition with an emphasis on changes related to overcurrent protection.