Eaton DS-VFI transformer
3:06
Eaton’s Cooper Power series Dual Source VFI (DS-VFI) transformer provides automatic source recovery, built-in overcurrent protection and grid automation schemes for the modern electrical distribution system. Designed for both main-main applications and loop-feed applications, the DS-VFI transformer combines state-of-the-art switchgear controls and automation with proven high-efficiency liquid-filled transformer technology into a single assembly. The solution enables complete medium-to low-voltage distribution protection and automatic outage restoration in a compact, cost-effective package.
Eaton’s Cooper Power series Dual Source VFI (DS-VFI) transformer provides automatic source recovery, built-in overcurrent protection and grid automation schemes for the modern electrical distribution system. Designed for both main-main applications and loop-feed applications, the DS-VFI transformer combines state-of-the-art switchgear controls and automation with proven high-efficiency liquid-filled transformer technology into a single assembly. The solution enables complete medium-to low-voltage distribution protection and automatic outage restoration in a compact, cost-effective package.
Cooper Power series Similar Videos
-
Vacuum interrupter technology
8:21
Vacuum interrupters are switching devices that use separable contacts in an enclosed vacuum-tight chamber. The operation of the contacts initiates the ionization process; however, the sealed vacuum chamber safely quenches the arc.
-
CL-7 voltage regulator control
13:35
The easy-to-use intelligent CL-7 control is built to easily adapt to emerging changes you can expect from your system.
-
Breaker integrated transformers (BIT)
7:22
Learn how breaker integrated transformers (BIT) reduce arc flash energy, footprint and costs while also meeting updated codes and standards.