V-Spring telescoping light pole with weather boot extreme weather test II
1:49
Watch as the V-Spring Telescoping Light Pole with harsh environmental cover maintains mechanical integrity while being subjected to sub-zero temperatures and ice build-up. The Crouse-Hinds series V-Spring telescoping safety light pole increases safety and decreases labor costs associated with lighting installation and routine maintenance. Its innovative design allows for all work to safely take place on the platform or walkway, eliminating the need for portable ladders and fall protection equipment.
Watch as the V-Spring Telescoping Light Pole with harsh environmental cover maintains mechanical integrity while being subjected to sub-zero temperatures and ice build-up. The Crouse-Hinds series V-Spring telescoping safety light pole increases safety and decreases labor costs associated with lighting installation and routine maintenance. Its innovative design allows for all work to safely take place on the platform or walkway, eliminating the need for portable ladders and fall protection equipment.
Crouse-Hinds series Similar Videos
-
Crouse-Hinds series industrial and Ex CPM stopping plugs - Teaser video
0:28
Discover our Crouse-Hinds series industrial and Ex CPM stopping plugs. Thanks to their smart design, they simplify installation and removal while providing IP68 protection and wide range temperature.
-
Crouse-Hinds series HFL LED Zone 1 / 21 floodlights
2:29
A harsh and hazardous area floodlight for use in Zone 1, 2, 21 and 22 areas designed to provide up to 40,000 lumens with outstanding efficacy and easy installation.
-
Bouchons CPM industriels et ATEX Crouse-Hinds Series - Vidéo d'installation
2:36
Découvrez nos bouchons d'obturation industriels et ATEX CPM de la série Crouse-Hinds. Grâce à leur conception ingénieuse, ils simplifient l'installation et le retrait tout en offrant une protection IP68 et une large plage de température.