Installation and Maintenance of Sealing Fittings
20:00
This video demonstrates the installation and maintenance of sealing fittings with a variety of different fittings and what needs to be done to ensure they are properly installed and maintained. Conduit sealing fittings that provide ventilation in enclosures, prevent accumulation of moisture in electrical systems, and prevent the passage of gases, vapors, and flames through conduit runs into other portions of an electrical installation. 1:00 Crouse-Hinds sealing fittings 1:20 Construction of conduit system 1:50 Tools needed to complete the job 5:30 Ensure integrity of Crouse-Hinds sealing fittings 7:12 Install EYS fittings horizontally or vertically 7:50 Install EZS angle seals 8:04 Install EYD drain fitting 10:10 How to inspect sealing fittings 11:35 Installation and maintenance for EYSR retrofit sealing fittings
This video demonstrates the installation and maintenance of sealing fittings with a variety of different fittings and what needs to be done to ensure they are properly installed and maintained. Conduit sealing fittings that provide ventilation in enclosures, prevent accumulation of moisture in electrical systems, and prevent the passage of gases, vapors, and flames through conduit runs into other portions of an electrical installation. 1:00 Crouse-Hinds sealing fittings 1:20 Construction of conduit system 1:50 Tools needed to complete the job 5:30 Ensure integrity of Crouse-Hinds sealing fittings 7:12 Install EYS fittings horizontally or vertically 7:50 Install EZS angle seals 8:04 Install EYD drain fitting 10:10 How to inspect sealing fittings 11:35 Installation and maintenance for EYSR retrofit sealing fittings
Crouse-Hinds series Similar Videos
-
Pauluhn™ DLLA Linear LED Hose Test
0:41
This video demonstrates a 2000 psi hose test on our Pauluhn™ DLLA linear LED luminaire. Upon completion, the fixture is opened and inspected for moisture ingress and also powered on.
-
Surge protection device (SPD) installation
13:16
This video demonstrates the steps for installing a surge protective device (SPD). We go through the process starting with prep work, ensuring the correct type of SPD is selected, installing it correctly and finally energizing the SPD.
-
Simplify rough-in installations with Crouse-Hinds series Quick-Lok Boxes
1:17
UL Listed Crouse-Hinds series Quick-Lok outlet boxes are packed with features that provide a real productivity benefit to the installer.