Redapt Y and T Adapters
3:03
How "T" and "Y" adaptors can save installation time in confined spaces for additional entries to electrical enclosures. Redapt explosion-proof shaped adaptors provide an opportunity for installers to run cables in additional entries where pre-machine entries are limited or at an angle in confined or difficult situations. Compared to traditional methods of creating additional entries in enclosures Redapt shaped adaptors can reduce downtime from three weeks to one hour and total cost by half. Designed for use in hazardous areas application, the full Redapt shaped adaptor range is certified to protection concept Exde "Flameproof" and the "Y" and "T" adaptors are also certified to Exd/Exe "Increased Safety".
How "T" and "Y" adaptors can save installation time in confined spaces for additional entries to electrical enclosures. Redapt explosion-proof shaped adaptors provide an opportunity for installers to run cables in additional entries where pre-machine entries are limited or at an angle in confined or difficult situations. Compared to traditional methods of creating additional entries in enclosures Redapt shaped adaptors can reduce downtime from three weeks to one hour and total cost by half. Designed for use in hazardous areas application, the full Redapt shaped adaptor range is certified to protection concept Exde "Flameproof" and the "Y" and "T" adaptors are also certified to Exd/Exe "Increased Safety".
Crouse-Hinds series Similar Videos
-
Surge protection device (SPD) installation
13:16
This video demonstrates the steps for installing a surge protective device (SPD). We go through the process starting with prep work, ensuring the correct type of SPD is selected, installing it correctly and finally energizing the SPD.
-
Integrated Pole Mount for Crouse-Hinds series VLL LED Zone 1 GRP Linear Fixtures
1:11
Designed specifically for pole-mounting applications, providing improved reliability with a built in cable gland, no exposed cables, and an externally accessible Ex e chamber for easy termination
-
Pauluhn™ DLLA Linear LED Hose Test
0:41
This video demonstrates a 2000 psi hose test on our Pauluhn™ DLLA linear LED luminaire. Upon completion, the fixture is opened and inspected for moisture ingress and also powered on.