Redapt Y and T Adapters
3:03
How "T" and "Y" adaptors can save installation time in confined spaces for additional entries to electrical enclosures. Redapt explosion-proof shaped adaptors provide an opportunity for installers to run cables in additional entries where pre-machine entries are limited or at an angle in confined or difficult situations. Compared to traditional methods of creating additional entries in enclosures Redapt shaped adaptors can reduce downtime from three weeks to one hour and total cost by half. Designed for use in hazardous areas application, the full Redapt shaped adaptor range is certified to protection concept Exde "Flameproof" and the "Y" and "T" adaptors are also certified to Exd/Exe "Increased Safety".
How "T" and "Y" adaptors can save installation time in confined spaces for additional entries to electrical enclosures. Redapt explosion-proof shaped adaptors provide an opportunity for installers to run cables in additional entries where pre-machine entries are limited or at an angle in confined or difficult situations. Compared to traditional methods of creating additional entries in enclosures Redapt shaped adaptors can reduce downtime from three weeks to one hour and total cost by half. Designed for use in hazardous areas application, the full Redapt shaped adaptor range is certified to protection concept Exde "Flameproof" and the "Y" and "T" adaptors are also certified to Exd/Exe "Increased Safety".
Crouse-Hinds series Similar Videos
-
Crouse-Hinds series HFL LED Zone 1 / 21 floodlights
2:29
A harsh and hazardous area floodlight for use in Zone 1, 2, 21 and 22 areas designed to provide up to 40,000 lumens with outstanding efficacy and easy installation.
-
Crouse-Hinds series industrial and Ex CPM stopping plugs - installation video
2:36
Discover our Crouse-Hinds series industrial and Ex CPM stopping plugs. Thanks to their smart design, they simplify installation and removal while providing IP68 protection and wide range temperature.
-
Ruff-IN prefabricated assemblies product line overview
1:47
Eaton’s Crouse-Hinds series Ruff-IN™ prefabricated assemblies product line overview.