Champ® VMV LED Connected Lighting
1:27
Champ VMV connected lighting is an innovative solution for remotely monitoring and controlling lighting in hazardous and hard to reach areas. Combining Eaton Crouse-Hinds advanced LED lighting fixtures with leading edge communication and sensing technologies, Champ VMV allows you to provide optimal light levels while minimizing energy use and run time. 0:29 How it works 0:49 Why connect with Champ VMV?
Champ VMV connected lighting is an innovative solution for remotely monitoring and controlling lighting in hazardous and hard to reach areas. Combining Eaton Crouse-Hinds advanced LED lighting fixtures with leading edge communication and sensing technologies, Champ VMV allows you to provide optimal light levels while minimizing energy use and run time. 0:29 How it works 0:49 Why connect with Champ VMV?
Crouse-Hinds series Similar Videos
-
Crouse-Hinds series HFL LED Zone 1 / 21 floodlights
2:29
A harsh and hazardous area floodlight for use in Zone 1, 2, 21 and 22 areas designed to provide up to 40,000 lumens with outstanding efficacy and easy installation.
-
Ruff-IN prefabricated assemblies product line overview
1:47
Eaton’s Crouse-Hinds series Ruff-IN™ prefabricated assemblies product line overview.
-
Bouchons CPM industriels et ATEX Crouse-Hinds Series - Vidéo d'installation
2:36
Découvrez nos bouchons d'obturation industriels et ATEX CPM de la série Crouse-Hinds. Grâce à leur conception ingénieuse, ils simplifient l'installation et le retrait tout en offrant une protection IP68 et une large plage de température.