Crouse-Hinds series CEAG PXLED Explosion-protected LED Floodlights overview
2:01
The Crouse-Hinds series CEAG PXLED family is a compact, modular floodlight that provides a complete solution for a wide range of lighting applications. The PXLED is certified for use in IEC Zones 1, 21, 2 and 22 hazardous areas, and a 100,000 hour rated life at 25ºC ensures years of reliable performance. Six models of the PXLED are available, ranging from 5,000 to 32,000 lumens, providing an energy-efficient and long-life replacement for traditional 70W-600W light sources. The PXLED is ideal for ceiling and wall mounted general area lighting where flammable vapors and gases are present, along with harsh conditions including vibration, dust, moisture, corrosive atmospheres and extreme temperatures. 0:14 Temperature range 0:27 Luminous flux chart 0:39 Design overview 1:08 Comparison of economical efficiency
The Crouse-Hinds series CEAG PXLED family is a compact, modular floodlight that provides a complete solution for a wide range of lighting applications. The PXLED is certified for use in IEC Zones 1, 21, 2 and 22 hazardous areas, and a 100,000 hour rated life at 25ºC ensures years of reliable performance. Six models of the PXLED are available, ranging from 5,000 to 32,000 lumens, providing an energy-efficient and long-life replacement for traditional 70W-600W light sources. The PXLED is ideal for ceiling and wall mounted general area lighting where flammable vapors and gases are present, along with harsh conditions including vibration, dust, moisture, corrosive atmospheres and extreme temperatures. 0:14 Temperature range 0:27 Luminous flux chart 0:39 Design overview 1:08 Comparison of economical efficiency
Crouse-Hinds series Similar Videos
-
Simon Matthieson - how we're taking steps towards our 2030 sustainability goals.
1:42
We talk to Simon Matthieson about how we're investing in energy-efficient buildings, operations and materials to take real steps towards our sustainability goals. Our new facility in Arendal, Norway, is a demonstration of those commitments.
-
Simplify rough-in installations with Crouse-Hinds series Quick-Lok Boxes
1:17
UL Listed Crouse-Hinds series Quick-Lok outlet boxes are packed with features that provide a real productivity benefit to the installer.
-
Surge protection device (SPD) installation
13:16
This video demonstrates the steps for installing a surge protective device (SPD). We go through the process starting with prep work, ensuring the correct type of SPD is selected, installing it correctly and finally energizing the SPD.