DB3B sounder product spotlight
2:01
Eaton's Crouse-Hinds series MEDC DB3B is a high-power explosion proof sounder which is provided with versatile control options allowing compatibility with a wide range of control methods and PLCs. Capable of producing 122dB @ 1m, the DB3B features an integral volume control, 28 user selectable tones and custom tones programmed to customer specification. The standard DC unit provides 3 tone stages, each stage has 28 tones available which can be independently selected.
Eaton's Crouse-Hinds series MEDC DB3B is a high-power explosion proof sounder which is provided with versatile control options allowing compatibility with a wide range of control methods and PLCs. Capable of producing 122dB @ 1m, the DB3B features an integral volume control, 28 user selectable tones and custom tones programmed to customer specification. The standard DC unit provides 3 tone stages, each stage has 28 tones available which can be independently selected.
Crouse-Hinds series Similar Videos
-
Simon Matthieson - how we're taking steps towards our 2030 sustainability goals.
1:42
We talk to Simon Matthieson about how we're investing in energy-efficient buildings, operations and materials to take real steps towards our sustainability goals. Our new facility in Arendal, Norway, is a demonstration of those commitments.
-
Pauluhn™ DLLA Linear LED Hose Test
0:41
This video demonstrates a 2000 psi hose test on our Pauluhn™ DLLA linear LED luminaire. Upon completion, the fixture is opened and inspected for moisture ingress and also powered on.
-
Medium voltage drives and synchronous transfer control
15:52
In this video we discuss medium voltage drives and illustrate the synchronous transfer system in various applications.