DB4B Product Spotlight
2:28
Eaton's Crouse-Hinds series MEDC DB4B Loudspeaker range is designed for use in potentially explosive gas and dust atmospheres. Suitable for marine and both onshore and offshore environments in the oil, gas and petrochemical industries. A high-power, explosion proof loudspeaker, the DB4B was introduced as a replacement for the DB4 with improved intelligibility and acoustic performance. Certified for use in a wide range of temperatures (from -55°C to +85°C)* the Ex enclosure is manufactured from GRP with a rugged thermoplastic flare ensuring corrosion resistance The frequency response of the unit ensures that critical voice messages and general alarm tones are highly intelligible.
Eaton's Crouse-Hinds series MEDC DB4B Loudspeaker range is designed for use in potentially explosive gas and dust atmospheres. Suitable for marine and both onshore and offshore environments in the oil, gas and petrochemical industries. A high-power, explosion proof loudspeaker, the DB4B was introduced as a replacement for the DB4 with improved intelligibility and acoustic performance. Certified for use in a wide range of temperatures (from -55°C to +85°C)* the Ex enclosure is manufactured from GRP with a rugged thermoplastic flare ensuring corrosion resistance The frequency response of the unit ensures that critical voice messages and general alarm tones are highly intelligible.
Crouse-Hinds series Similar Videos
-
Medium voltage drives and synchronous transfer control
15:52
In this video we discuss medium voltage drives and illustrate the synchronous transfer system in various applications.
-
Surge protection device (SPD) installation
13:16
This video demonstrates the steps for installing a surge protective device (SPD). We go through the process starting with prep work, ensuring the correct type of SPD is selected, installing it correctly and finally energizing the SPD.
-
Simplify rough-in installations with Crouse-Hinds series Quick-Lok Boxes
1:17
UL Listed Crouse-Hinds series Quick-Lok outlet boxes are packed with features that provide a real productivity benefit to the installer.