DB4B Product Spotlight
2:28
Eaton's Crouse-Hinds series MEDC DB4B Loudspeaker range is designed for use in potentially explosive gas and dust atmospheres. Suitable for marine and both onshore and offshore environments in the oil, gas and petrochemical industries. A high-power, explosion proof loudspeaker, the DB4B was introduced as a replacement for the DB4 with improved intelligibility and acoustic performance. Certified for use in a wide range of temperatures (from -55°C to +85°C)* the Ex enclosure is manufactured from GRP with a rugged thermoplastic flare ensuring corrosion resistance The frequency response of the unit ensures that critical voice messages and general alarm tones are highly intelligible.
Eaton's Crouse-Hinds series MEDC DB4B Loudspeaker range is designed for use in potentially explosive gas and dust atmospheres. Suitable for marine and both onshore and offshore environments in the oil, gas and petrochemical industries. A high-power, explosion proof loudspeaker, the DB4B was introduced as a replacement for the DB4 with improved intelligibility and acoustic performance. Certified for use in a wide range of temperatures (from -55°C to +85°C)* the Ex enclosure is manufactured from GRP with a rugged thermoplastic flare ensuring corrosion resistance The frequency response of the unit ensures that critical voice messages and general alarm tones are highly intelligible.
Crouse-Hinds series Similar Videos
-
Pauluhn™ DLLA Linear LED Hose Test
0:41
This video demonstrates a 2000 psi hose test on our Pauluhn™ DLLA linear LED luminaire. Upon completion, the fixture is opened and inspected for moisture ingress and also powered on.
-
Crouse-Hinds series CEAG portfolio - Cadenas PARTcommunity
2:22
Tutorial on using Cadenas PARTcommunity to configure, view and download Crouse-Hinds series CEAG product drawings and models
-
Simon Matthieson - how we're taking steps towards our 2030 sustainability goals.
1:42
We talk to Simon Matthieson about how we're investing in energy-efficient buildings, operations and materials to take real steps towards our sustainability goals. Our new facility in Arendal, Norway, is a demonstration of those commitments.