Crouse-Hinds series Champ LED Wall Pack Fixture
1:45
CPMV LED wallpacks are engineered to deliver high lumen output and maintenance-free long life in the toughest conditions. The Champ CPMV LED is available from 3,000 to 7,000 lumens and is designed for extreme conditions and hazardous applications. Eaton's Crouse-Hinds Champ-Pak CPMV LED wallpacks are engineered to provide high performance in Class I, Division 2 areas.
CPMV LED wallpacks are engineered to deliver high lumen output and maintenance-free long life in the toughest conditions. The Champ CPMV LED is available from 3,000 to 7,000 lumens and is designed for extreme conditions and hazardous applications. Eaton's Crouse-Hinds Champ-Pak CPMV LED wallpacks are engineered to provide high performance in Class I, Division 2 areas.
Crouse-Hinds series Similar Videos
-
Crouse-Hinds series HFL LED Zone 1 / 21 floodlights
2:29
A harsh and hazardous area floodlight for use in Zone 1, 2, 21 and 22 areas designed to provide up to 40,000 lumens with outstanding efficacy and easy installation.
-
Ruff-IN Made-to-Order prefabricated assemblies offering overview
2:28
Eaton’s Crouse-Hinds series Ruff-IN™ Made-to-Order prefabricated assemblies’ overview.
-
Crouse-Hinds series industrial and Ex CPM stopping plugs - Teaser video
0:28
Discover our Crouse-Hinds series industrial and Ex CPM stopping plugs. Thanks to their smart design, they simplify installation and removal while providing IP68 protection and wide range temperature.