Crouse-Hinds series VLL LED Zone 1 GRP Linear Fixtures overview
1:48
Eaton's Crouse-Hinds series VLL LED GRP Linear Fixtures for zone 1, 2, 21 and 22 offer high efficiency with lumen efficacy up to 130lm/W. Typical savings include 40% reduction in energy costs, 66% lower total cost of ownership and 100% lamp maintenance reduction. Multiple mounting options allow for installation flexibility including ceiling mounting, wall mounting, pipe mounting, and sliding rail. 0:29 Typical savings 0:36 Rugged design 0:42 Industry leading protection design 0:50 Optional self-contained battery 0:57 Installation options
Eaton's Crouse-Hinds series VLL LED GRP Linear Fixtures for zone 1, 2, 21 and 22 offer high efficiency with lumen efficacy up to 130lm/W. Typical savings include 40% reduction in energy costs, 66% lower total cost of ownership and 100% lamp maintenance reduction. Multiple mounting options allow for installation flexibility including ceiling mounting, wall mounting, pipe mounting, and sliding rail. 0:29 Typical savings 0:36 Rugged design 0:42 Industry leading protection design 0:50 Optional self-contained battery 0:57 Installation options
Crouse-Hinds series Similar Videos
-
Crouse-Hinds series industrial and Ex CPM stopping plugs - installation video
2:36
Discover our Crouse-Hinds series industrial and Ex CPM stopping plugs. Thanks to their smart design, they simplify installation and removal while providing IP68 protection and wide range temperature.
-
Ruff-IN prefabricated assemblies product line overview
1:47
Eaton’s Crouse-Hinds series Ruff-IN™ prefabricated assemblies product line overview.
-
Ruff-IN Engineered-to-Order prefabricated assemblies offering overview
3:56
Eaton’s Crouse-Hinds series Ruff-IN™ Engineered-to-Order prefabricated assemblies’ overview