Crouse-Hinds series VLL LED Zone 1 GRP Linear Fixtures overview
1:48
Eaton's Crouse-Hinds series VLL LED GRP Linear Fixtures for zone 1, 2, 21 and 22 offer high efficiency with lumen efficacy up to 130lm/W. Typical savings include 40% reduction in energy costs, 66% lower total cost of ownership and 100% lamp maintenance reduction. Multiple mounting options allow for installation flexibility including ceiling mounting, wall mounting, pipe mounting, and sliding rail. 0:29 Typical savings 0:36 Rugged design 0:42 Industry leading protection design 0:50 Optional self-contained battery 0:57 Installation options
Eaton's Crouse-Hinds series VLL LED GRP Linear Fixtures for zone 1, 2, 21 and 22 offer high efficiency with lumen efficacy up to 130lm/W. Typical savings include 40% reduction in energy costs, 66% lower total cost of ownership and 100% lamp maintenance reduction. Multiple mounting options allow for installation flexibility including ceiling mounting, wall mounting, pipe mounting, and sliding rail. 0:29 Typical savings 0:36 Rugged design 0:42 Industry leading protection design 0:50 Optional self-contained battery 0:57 Installation options
Crouse-Hinds series Similar Videos
-
Surge protection device (SPD) installation
13:16
This video demonstrates the steps for installing a surge protective device (SPD). We go through the process starting with prep work, ensuring the correct type of SPD is selected, installing it correctly and finally energizing the SPD.
-
Champ® MLLA Linear LED Hose Test
0:41
This video demonstrates a 2000 psi hose test on our Champ® MLLA linear LED luminaire. Upon completion, the fixture is opened and inspected for moisture ingress and also powered on.
-
Crouse-Hinds series AGP17 ATEX and IECEx Explosion-protected Panelboards
2:47
AGP17 ATEX and IECEx explosion-protected distribution boards are designed for MCB distribution of lighting circuits, heating circuits and socket distribution in Zone 1, 2, 21 and 22 hazardous areas.