Champ VMVL LED High Lumen 5G Vibration Test
0:27
This video demonstrates our Champ® VMVL LED high lumen luminaire standing up to a vibration test at 5 G-Force.
This video demonstrates our Champ® VMVL LED high lumen luminaire standing up to a vibration test at 5 G-Force.
Crouse-Hinds series Similar Videos
-
Champ® MLLA Linear LED Hose Test
0:41
This video demonstrates a 2000 psi hose test on our Champ® MLLA linear LED luminaire. Upon completion, the fixture is opened and inspected for moisture ingress and also powered on.
-
Surge protection device (SPD) installation
13:16
This video demonstrates the steps for installing a surge protective device (SPD). We go through the process starting with prep work, ensuring the correct type of SPD is selected, installing it correctly and finally energizing the SPD.
-
Simplify rough-in installations with Crouse-Hinds series Quick-Lok Boxes
1:17
UL Listed Crouse-Hinds series Quick-Lok outlet boxes are packed with features that provide a real productivity benefit to the installer.