Faster installs with TOLCO one-hole hanger and restraint
1:02
Eaton's TOLCO Fig. 22L2 features a one-hole fastener attachment to help support and restrain CPVC or IPS pipe from ceiling or walls either vertically or horizontally. Its unique design allows installers to properly mount the hanger closer to fittings and it has no compressive force on the wall of the CPVC pipe system.
Eaton's TOLCO Fig. 22L2 features a one-hole fastener attachment to help support and restrain CPVC or IPS pipe from ceiling or walls either vertically or horizontally. Its unique design allows installers to properly mount the hanger closer to fittings and it has no compressive force on the wall of the CPVC pipe system.
Electrical - 100 latest videos Similar Videos
-
Medium voltage motor controls | Eaton PSEC
9:16
Motors consume over 70% of the energy within industrial applications. This makes medium voltage motor controls, the devices that control and protect motors, critical to production and efficiency.
-
Unboxing the Eaton 9PX 6 kVA lithium-ion UPS
5:55
Unbox the Eaton 9PX 6 kVA Lithium-ion UPS with us! This video provides a quick overview of its contents, design features and key specifications. Learn how this efficient UPS with a lithium-ion battery can reliably support your power needs.
-
Motor control fundamentals | Eaton PSEC
10:30
Motor starters are electrical devices used to safely start/stop, reverse, and protect motors. In this video we explain how motor starters work, various design options, and applications in which they are used.