KwikRail cable tray features (music only)
0:15
KwikRail cable tray helps speed installation, reduce complexity and maximize the return on your investment. The system is easily modified in the field and accommodates future expansion. It features an i-beam retention groove to guide the splice into place and easily secured with only two bolts. Plus, the straight sections are available in both welded and bolted rung options. Installers can use the add-a-rung kit to add a rung onto the bolted tray for additional cable support or to drop cables at a specific location.
KwikRail cable tray helps speed installation, reduce complexity and maximize the return on your investment. The system is easily modified in the field and accommodates future expansion. It features an i-beam retention groove to guide the splice into place and easily secured with only two bolts. Plus, the straight sections are available in both welded and bolted rung options. Installers can use the add-a-rung kit to add a rung onto the bolted tray for additional cable support or to drop cables at a specific location.
Electrical - 100 latest videos Similar Videos
-
Electrical arcs and sparks - why electricity jumps
9:40
How does arcing, a natural phenomenon when electricity jumps from one point to another, occur. Also, how to control, safely break, or quench arcs while avoiding damage to electrical systems.
-
Eaton SmartRack Modular Data Centers
2:00
Tune in for an in-depth look at the SmartRack Modular Data Center, which integrates an IT rack, cooling and service enclosures into a single, temperature-regulated unit. Learn more at https://tripplite.eaton.com/products/smartrack-modular-data-center
-
Eaton's Universal Input Rack PDU G4 Installation
3:42
Watch Richard Varela, Eaton's Global Product Manager for Rack PDUs, install Eaton's new Universal Input Rack PDU! Discover a globally adaptable, single-chassis PDU for streamlined power management. Learn more at eaton.com/PDUG4.