Ohmic voltage sensing (OVS) systems for medium-voltage switchgear
5:30
Discussion on how ohmic voltage sensing (OVS) systems in medium voltage switchgear can mitigate primary switching transients and ferroresonance thereby increasing reliability. Medium-voltage metal-clad switchgear uses protective relays for protection from abnormal conditions, essentially operating the breaker based on input readings. However, the relays need to be isolated from the high voltage of medium-voltage switchgear, which is the role that voltage transformers (VTs) play. VTs have a core and coil design which leaves the switchgear vulnerable to switching transients and ferroresonance issues. Switching transients are momentary changes in voltage, current or frequency. In power systems, switching transients are initiated by an abrupt change of circuit conditions (i.e., opening or closing of a breaker or contactor). In medium voltage, ferroresonance is a condition where the inductance of the magnetizing branch of the potential transformer (PT) and the distributed capacitance of the power system conductors excites a situation that causes the PT to falsely represent the actual voltage of the power system and may damage the PT or actuate the fuses on the system. This video also discusses how an OVS system operates, installation examples, and other benefits of OVS systems. Watch: Medium-voltage (MV) air insulated and gas insulated switchgear explained https://www.youtube.com/watch?v=nNWb5JEshAM Thank you for watching one of our many educational videos on the topic of power systems. Schedule a visit to one of Eaton's Power Systems Experience Centers in either Pittsburgh or Houston to learn more! To learn more about Eaton products and our Power Systems Experience Centers: http://eaton.com/experience To view more educational videos from Eaton's Power Systems Experience Centers: http://videos.eaton.com/experience 00:00 Intro 00:43 Measuring medium voltage switchgear 02:05 How OVS works 03:34 OVS in application 04:11 Benefits of OVS #OVS #ferroresonance #powersystem
Discussion on how ohmic voltage sensing (OVS) systems in medium voltage switchgear can mitigate primary switching transients and ferroresonance thereby increasing reliability. Medium-voltage metal-clad switchgear uses protective relays for protection from abnormal conditions, essentially operating the breaker based on input readings. However, the relays need to be isolated from the high voltage of medium-voltage switchgear, which is the role that voltage transformers (VTs) play. VTs have a core and coil design which leaves the switchgear vulnerable to switching transients and ferroresonance issues. Switching transients are momentary changes in voltage, current or frequency. In power systems, switching transients are initiated by an abrupt change of circuit conditions (i.e., opening or closing of a breaker or contactor). In medium voltage, ferroresonance is a condition where the inductance of the magnetizing branch of the potential transformer (PT) and the distributed capacitance of the power system conductors excites a situation that causes the PT to falsely represent the actual voltage of the power system and may damage the PT or actuate the fuses on the system. This video also discusses how an OVS system operates, installation examples, and other benefits of OVS systems. Watch: Medium-voltage (MV) air insulated and gas insulated switchgear explained https://www.youtube.com/watch?v=nNWb5JEshAM Thank you for watching one of our many educational videos on the topic of power systems. Schedule a visit to one of Eaton's Power Systems Experience Centers in either Pittsburgh or Houston to learn more! To learn more about Eaton products and our Power Systems Experience Centers: http://eaton.com/experience To view more educational videos from Eaton's Power Systems Experience Centers: http://videos.eaton.com/experience 00:00 Intro 00:43 Measuring medium voltage switchgear 02:05 How OVS works 03:34 OVS in application 04:11 Benefits of OVS #OVS #ferroresonance #powersystem
Electrical distribution Similar Videos
-
Breaker integrated transformers (BIT)
7:22
Learn how breaker integrated transformers (BIT) reduce arc flash energy, footprint and costs while also meeting updated codes and standards.
-
Medium voltage motor controls | Eaton PSEC
9:16
Motors consume over 70% of the energy within industrial applications. This makes medium voltage motor controls, the devices that control and protect motors, critical to production and efficiency.
-
Electrical arcs and sparks - why electricity jumps
9:40
How does arcing, a natural phenomenon when electricity jumps from one point to another, occur. Also, how to control, safely break, or quench arcs while avoiding damage to electrical systems.