Crouse-Hinds series VLL LED Zone 1 GRP Linear Fixtures overview
1:48
Eaton's Crouse-Hinds series VLL LED GRP Linear Fixtures for zone 1, 2, 21 and 22 offer high efficiency with lumen efficacy up to 130lm/W. Typical savings include 40% reduction in energy costs, 66% lower total cost of ownership and 100% lamp maintenance reduction. Multiple mounting options allow for installation flexibility including ceiling mounting, wall mounting, pipe mounting, and sliding rail. 0:29 Typical savings 0:36 Rugged design 0:42 Industry leading protection design 0:50 Optional self-contained battery 0:57 Installation options
Eaton's Crouse-Hinds series VLL LED GRP Linear Fixtures for zone 1, 2, 21 and 22 offer high efficiency with lumen efficacy up to 130lm/W. Typical savings include 40% reduction in energy costs, 66% lower total cost of ownership and 100% lamp maintenance reduction. Multiple mounting options allow for installation flexibility including ceiling mounting, wall mounting, pipe mounting, and sliding rail. 0:29 Typical savings 0:36 Rugged design 0:42 Industry leading protection design 0:50 Optional self-contained battery 0:57 Installation options
Electrical Similar Videos
-
Eaton's Experiential Learning Series (ExL)
3:19
Eaton’s Experiential Learning (ExL) series is designed to further professionals understanding and knowledge of power systems. The course provides hands-on training and demonstrations on full-scale, energized power systems.
-
Eaton's B-Line series seismic bracing cable kit system
1:22
Up to 50% faster to install, the seismic bracing cable kit system is designed to suspend equipment and other systems to help minimize damage in a seismic event. It is ideal for new and retrofit mechanical, electrical and plumbing (MEP) applications.
-
Unboxing the Eaton 9PX 6 kVA lithium-ion UPS
5:55
Unbox the Eaton 9PX 6 kVA Lithium-ion UPS with us! This video provides a quick overview of its contents, design features and key specifications. Learn how this efficient UPS with a lithium-ion battery can reliably support your power needs.