KwikRail cable tray straight sections
0:14
KwikRail cable tray helps speed installation, reduce complexity and maximize the return on your investment. The system is easily modified in the field and accommodates future expansion. It features an i-beam retention groove to guide the splice into place and easily secured with only two bolts. Plus, the straight sections are available in both welded and bolted rung options. Installers can use the add-a-rung kit to add a rung onto the bolted tray for additional cable support or to drop cables at a specific location.
KwikRail cable tray helps speed installation, reduce complexity and maximize the return on your investment. The system is easily modified in the field and accommodates future expansion. It features an i-beam retention groove to guide the splice into place and easily secured with only two bolts. Plus, the straight sections are available in both welded and bolted rung options. Installers can use the add-a-rung kit to add a rung onto the bolted tray for additional cable support or to drop cables at a specific location.
Electrical Similar Videos
-
Medium voltage motor controls | Eaton PSEC
9:16
Motors consume over 70% of the energy within industrial applications. This makes medium voltage motor controls, the devices that control and protect motors, critical to production and efficiency.
-
24-02-092 BC36ML Mini UPS-General Overview
0:43
Discover more about the Eaton Tripp Lite series Home Network Battery Backup UPS (BC36ML Mini UPS) in this new video overview. https://tripplite.eaton.com/mini-ups-battery-backup-replacement-for-ac-adapter~BC36ML
-
Motor control fundamentals | Eaton PSEC
10:30
Motor starters are electrical devices used to safely start/stop, reverse, and protect motors. In this video we explain how motor starters work, various design options, and applications in which they are used.