Ruggedized supercapacitor energy storage modules for transportation applications
1:03
Eaton’s XLR-LV supercapacitor modules provide long life energy storage with ultra-low ESR, delivering a maintenance-free high power density solution for systems from a few watts to kilowatts. Eaton XLR-LV supercapacitors are 500 farad supercapacitors comprised of six XL60 supercapacitor cells with integrated cell balancing and maximum working voltages up to 18 volts. They offer ultra-low ESR that enables high peak power delivery and minimizes internal heating. XLR-LV supercapacitors have a rugged construction that tolerates high vibrations, is IP65 sealed, and operates over a wide temperature range. They have an expected maintenance-free lifetime of 20 years and are suitable for high reliability applications. Eaton XLR-LV supercapacitors are ideal for engine and generator startup systems, material handling, light rail, and traction applications.
Eaton’s XLR-LV supercapacitor modules provide long life energy storage with ultra-low ESR, delivering a maintenance-free high power density solution for systems from a few watts to kilowatts. Eaton XLR-LV supercapacitors are 500 farad supercapacitors comprised of six XL60 supercapacitor cells with integrated cell balancing and maximum working voltages up to 18 volts. They offer ultra-low ESR that enables high peak power delivery and minimizes internal heating. XLR-LV supercapacitors have a rugged construction that tolerates high vibrations, is IP65 sealed, and operates over a wide temperature range. They have an expected maintenance-free lifetime of 20 years and are suitable for high reliability applications. Eaton XLR-LV supercapacitors are ideal for engine and generator startup systems, material handling, light rail, and traction applications.
Electronic components Similar Videos
-
Automotive Power over coax (PoC) Inductors
1:04
Eaton PCA family of inductors provide high current performance and a wide range of broadband filtering options for power over coax automotive applications.
-
Chip LAN transformers - Eaton's common-mode choke coupled with auto-transformer
1:03
The Eaton Chip LAN Transformer family provides high speed filtering while reducing board space, weight, and component cost compared to traditional integrated LAN transformers.
-
Automotive TVS Diode ESD Suppressors
1:06
Automotive rated TVS Diode ESD suppressors feature ultra-fast operation, low clamping voltage, and low leakage current to provide superior protection against transient overvoltages.