Ruggedized supercapacitor energy storage modules for transportation applications
1:03
Eaton’s XLR-LV supercapacitor modules provide long life energy storage with ultra-low ESR, delivering a maintenance-free high power density solution for systems from a few watts to kilowatts. Eaton XLR-LV supercapacitors are 500 farad supercapacitors comprised of six XL60 supercapacitor cells with integrated cell balancing and maximum working voltages up to 18 volts. They offer ultra-low ESR that enables high peak power delivery and minimizes internal heating. XLR-LV supercapacitors have a rugged construction that tolerates high vibrations, is IP65 sealed, and operates over a wide temperature range. They have an expected maintenance-free lifetime of 20 years and are suitable for high reliability applications. Eaton XLR-LV supercapacitors are ideal for engine and generator startup systems, material handling, light rail, and traction applications.
Eaton’s XLR-LV supercapacitor modules provide long life energy storage with ultra-low ESR, delivering a maintenance-free high power density solution for systems from a few watts to kilowatts. Eaton XLR-LV supercapacitors are 500 farad supercapacitors comprised of six XL60 supercapacitor cells with integrated cell balancing and maximum working voltages up to 18 volts. They offer ultra-low ESR that enables high peak power delivery and minimizes internal heating. XLR-LV supercapacitors have a rugged construction that tolerates high vibrations, is IP65 sealed, and operates over a wide temperature range. They have an expected maintenance-free lifetime of 20 years and are suitable for high reliability applications. Eaton XLR-LV supercapacitors are ideal for engine and generator startup systems, material handling, light rail, and traction applications.
Electronic components Similar Videos
-
Chip LAN transformers - Eaton's common-mode choke coupled with auto-transformer
1:03
The Eaton Chip LAN Transformer family provides high speed filtering while reducing board space, weight, and component cost compared to traditional integrated LAN transformers.
-
What are film capacitors?
1:57
Metallized polypropylene film capacitors use a polypropylene dielectric with a thin layer of metal deposited on it. This film is then wound around a core, leads are attached, and the capacitor is enclosed in a plastic case.
-
The Role, Importance, and Requirements of Timing Devices-ITD2024
47:18
Timing devices play a pivotal role in modern electronics. This technical presentation highlights their importance and the stringent requirements they must meet to ensure optimal performance.