PolySurg Automotive ESD Suppressors
1:27
Eaton's Bussmann series PolySurg ESD Suppressors protect sensitive ICs in high speed data applications, with a space saving 0402 footprint. Both the PS04LTVA1 and 0402ESDA-AEC1 are ideal for protecting USB, ethernet, communication, and other high-speed ports and interfaces across many automotive applications, but also various consumer and industrial applications. Both are AEC-Q200 qualified and can be used in automotive infotainment and navigation systems, body electronics, advance driver assistance systems, RF antenna, mobile device charging systems and more. The high-speed capability comes from their voltage variable material construction that creates an ultra-low capacitance of just 0.05pF which minimizes their impact on high frequency signals. The suppressors are bi-directional, offer low clamping and trigger voltage, and have a response time less than 1 ns. They’re able to withstand 1000s of ESD events and are rated direct discharges up to 8kV and air discharges up to 15kV. The suppressors also have leakage current less than 0.1nA for low power consumption and longer life in battery-powered applications.
Eaton's Bussmann series PolySurg ESD Suppressors protect sensitive ICs in high speed data applications, with a space saving 0402 footprint. Both the PS04LTVA1 and 0402ESDA-AEC1 are ideal for protecting USB, ethernet, communication, and other high-speed ports and interfaces across many automotive applications, but also various consumer and industrial applications. Both are AEC-Q200 qualified and can be used in automotive infotainment and navigation systems, body electronics, advance driver assistance systems, RF antenna, mobile device charging systems and more. The high-speed capability comes from their voltage variable material construction that creates an ultra-low capacitance of just 0.05pF which minimizes their impact on high frequency signals. The suppressors are bi-directional, offer low clamping and trigger voltage, and have a response time less than 1 ns. They’re able to withstand 1000s of ESD events and are rated direct discharges up to 8kV and air discharges up to 15kV. The suppressors also have leakage current less than 0.1nA for low power consumption and longer life in battery-powered applications.
Electronic components Similar Videos
-
EV fuses from Eaton
1:34
Circuits in EV applications all require cost effective and highly reliable fuses that are coordinated with other protection components in downstream circuits. Designers are also faced with the need for smaller components to fit in tighter spaces
-
Coin cell supercapacitors for real-time clock (RTC) backup
1:06
Eaton coin cell supercapacitors are ideal for providing backup power for real-time clocks, volatile memory, and other applications.
-
Supercharge Your Knowledge: Exploring Supercapacitors - Overview and Selection Insights_ITD 2023
31:48
Develop a profound understanding of supercapacitor technology and its selection criteria. We will provide a comprehensive overview of supercapacitors, explaining their fundamental principles, structure, and operation.