Eaton's PTV Supercapacitors provide high-reliability, ultra-high capacitance energy storage
1:01
Eaton PTV series supercapacitors combine two of Eaton’s 3 V TV supercapacitors, delivering high power density and a simpler design for industrial backup power, pulse power in RF radios and automotive applications, and board level brownout protection. The series connected cells reduce component count and include passive cell balancing for a simpler design. The 6.0 V operating voltage provides greater energy storage and peak power, and the supercapacitors have ultra-low ESR for high power density. PTV series capacitors are available up to 5.0 F with peak power ratings up to 160 W, allowing designers to reduce the size and cost of a design without compromising performance. PTV series supercapacitors are also optimized for use in industrial environments, with a design lifetime up to 20 years and an operating temperature range from -40 °C to +85 °C.
Eaton PTV series supercapacitors combine two of Eaton’s 3 V TV supercapacitors, delivering high power density and a simpler design for industrial backup power, pulse power in RF radios and automotive applications, and board level brownout protection. The series connected cells reduce component count and include passive cell balancing for a simpler design. The 6.0 V operating voltage provides greater energy storage and peak power, and the supercapacitors have ultra-low ESR for high power density. PTV series capacitors are available up to 5.0 F with peak power ratings up to 160 W, allowing designers to reduce the size and cost of a design without compromising performance. PTV series supercapacitors are also optimized for use in industrial environments, with a design lifetime up to 20 years and an operating temperature range from -40 °C to +85 °C.
Electronic components Similar Videos
-
Automotive Power over coax (PoC) Inductors
1:04
Eaton PCA family of inductors provide high current performance and a wide range of broadband filtering options for power over coax automotive applications.
-
The power of supercapacitor-based modules for high power applications
1:00
Our spotlight shines on the integration of XLHV supercapacitor modules within high-power applications such as STATCOMs, revolutionizing power quality management.
-
Chip LAN transformers - Eaton's common-mode choke coupled with auto-transformer
1:03
The Eaton Chip LAN Transformer family provides high speed filtering while reducing board space, weight, and component cost compared to traditional integrated LAN transformers.