EPM non-isolated DC-DC converters from Eaton
1:16
Eaton EPM non-isolated DC-DC converters are highly efficient switching regulators in compact packages for computing, industrial, energy, medical, and telecom applications, with the flexibility to address changing application needs. The family includes the EPM78 and the EPM12 converters. The EPM78 uses a SIP3 package and is designed as a direct replacement for inefficient LM78 linear regulators while balancing performance, design flexibility, and cost. EPM78 regulators operate from a wide 4.75 to 32 volt DC input and provide a 1A output at a fixed voltage ranging from 1.8 to 15 volts, with efficiency up to 94.5%. The EPM12 has a programmable output voltage ranging from 0.6 to 5.5 volts for greater flexibility, with the EPM12V1 delivering up to 1A and the EPM12V2 up to 12A. They operate at up to 92.5% efficiency and have a surface mount DOSA-compatible footprint. The EPM12 also offers remote on/off control, and all EPM converters have integrated short circuit protection.
Eaton EPM non-isolated DC-DC converters are highly efficient switching regulators in compact packages for computing, industrial, energy, medical, and telecom applications, with the flexibility to address changing application needs. The family includes the EPM78 and the EPM12 converters. The EPM78 uses a SIP3 package and is designed as a direct replacement for inefficient LM78 linear regulators while balancing performance, design flexibility, and cost. EPM78 regulators operate from a wide 4.75 to 32 volt DC input and provide a 1A output at a fixed voltage ranging from 1.8 to 15 volts, with efficiency up to 94.5%. The EPM12 has a programmable output voltage ranging from 0.6 to 5.5 volts for greater flexibility, with the EPM12V1 delivering up to 1A and the EPM12V2 up to 12A. They operate at up to 92.5% efficiency and have a surface mount DOSA-compatible footprint. The EPM12 also offers remote on/off control, and all EPM converters have integrated short circuit protection.
Electronic components Similar Videos
-
EV fuses from Eaton
1:34
Circuits in EV applications all require cost effective and highly reliable fuses that are coordinated with other protection components in downstream circuits. Designers are also faced with the need for smaller components to fit in tighter spaces
-
Automotive Power over coax (PoC) Inductors
1:04
Eaton PCA family of inductors provide high current performance and a wide range of broadband filtering options for power over coax automotive applications.
-
Navigating overvoltage protection-ITD2024
49:20
Safeguarding circuits from overvoltage events is paramount to ensuring reliability and longevity in electronics design. This video explores the operational principles, application scenarios, and performance characteristics of each technology.