Eaton Bussmann Series 2822HC Brick Fuse
1:12
0:00 - Intro 0:22 - Footprint & Applications 0:47 - Certification & Improved temperature rise and breaking capacity Eaton Bussmann series 2822HC high power brick fuses provide a high current rating in a compact, surface mount design that allows for a single fuse solution in high current applications that would otherwise utilize larger, oversized fuses or multiple fuses in parallel to meet the current requirements. Eaton Bussmann series 2822HC fuses are available with current ratings from 40 to 125 amps with a 1000 amp interrupting rating at the rated voltage. All 2822HC fuses share the same 7.6 by 6.0-millimeter ceramic package with underbody terminals, providing best-in-class current density for computing, energy, industrial, and consumer applications among others. The fuses are UL recognized and provide engineers a highly reliable single fuse solution in high power applications. Eaton Bussmann series 2822HC high power brick fuses can also be used in place of alternative larger high current fuses while offering improved temperature rise and breaking capacity.
0:00 - Intro 0:22 - Footprint & Applications 0:47 - Certification & Improved temperature rise and breaking capacity Eaton Bussmann series 2822HC high power brick fuses provide a high current rating in a compact, surface mount design that allows for a single fuse solution in high current applications that would otherwise utilize larger, oversized fuses or multiple fuses in parallel to meet the current requirements. Eaton Bussmann series 2822HC fuses are available with current ratings from 40 to 125 amps with a 1000 amp interrupting rating at the rated voltage. All 2822HC fuses share the same 7.6 by 6.0-millimeter ceramic package with underbody terminals, providing best-in-class current density for computing, energy, industrial, and consumer applications among others. The fuses are UL recognized and provide engineers a highly reliable single fuse solution in high power applications. Eaton Bussmann series 2822HC high power brick fuses can also be used in place of alternative larger high current fuses while offering improved temperature rise and breaking capacity.
Electronic components Similar Videos
-
POEA and POEB Transformers
1:08
Eaton POEA and POEB transformers provide compact transformer solutions in standard packages for IEEE 802.3 PoE applications across a wide range of power levels up to PoE++.
-
Automotive Power over coax (PoC) Inductors
1:04
Eaton PCA family of inductors provide high current performance and a wide range of broadband filtering options for power over coax automotive applications.
-
Ruggedized supercapacitor energy storage modules for transportation applications
1:03
The XLR-LV supercapacitor module is a self-contained energy storage device with a rugged construction to tolerate high vibrations, is IP65 sealed, and operates over a wide temperature range.