Eaton Surface Mount Circuit Protection Devices
1:11
0:00 - SMD Overview 0:27 - Fuses (overcurrent protection) 0:50 - MOVs (overvoltage protection) Eaton offers a broad portfolio of surface mount fuses and MOVs provide designers a complete primary circuit protection solution from one supplier. These are offered with various voltage ratings to address global distribution voltages and they comply with 3rd party standards to support end-product certifications. The surface mount packages enable reduced height and lower assembly cost compared to through hole alternatives. Eaton’s surface mount fuses address nominal currents from 250 milliamps to 100 amps and have interrupting ratings up to 1500 amps, with fast-acting, time-delay, and high i-squared-t versions available. These are offered in common EIA footprints from 1206 to 4818 and with voltage ratings from 125 volts AC to 350 volts AC. Eaton brick fuses and surface mount MOVs can be paired to provide coordinated protection. Eaton MOVs are offered with working voltages from 11 to 510 volts AC and provide surge current withstand up to 1200 amps in compact 2825 and 4032 EIA packages.
0:00 - SMD Overview 0:27 - Fuses (overcurrent protection) 0:50 - MOVs (overvoltage protection) Eaton offers a broad portfolio of surface mount fuses and MOVs provide designers a complete primary circuit protection solution from one supplier. These are offered with various voltage ratings to address global distribution voltages and they comply with 3rd party standards to support end-product certifications. The surface mount packages enable reduced height and lower assembly cost compared to through hole alternatives. Eaton’s surface mount fuses address nominal currents from 250 milliamps to 100 amps and have interrupting ratings up to 1500 amps, with fast-acting, time-delay, and high i-squared-t versions available. These are offered in common EIA footprints from 1206 to 4818 and with voltage ratings from 125 volts AC to 350 volts AC. Eaton brick fuses and surface mount MOVs can be paired to provide coordinated protection. Eaton MOVs are offered with working voltages from 11 to 510 volts AC and provide surge current withstand up to 1200 amps in compact 2825 and 4032 EIA packages.
Electronic components Similar Videos
-
Chip LAN transformers - Eaton's common-mode choke coupled with auto-transformer
1:03
The Eaton Chip LAN Transformer family provides high speed filtering while reducing board space, weight, and component cost compared to traditional integrated LAN transformers.
-
Ruggedized supercapacitor energy storage modules for transportation applications
1:03
The XLR-LV supercapacitor module is a self-contained energy storage device with a rugged construction to tolerate high vibrations, is IP65 sealed, and operates over a wide temperature range.
-
Automotive TVS Diode ESD Suppressors
1:06
Automotive rated TVS Diode ESD suppressors feature ultra-fast operation, low clamping voltage, and low leakage current to provide superior protection against transient overvoltages.