Eaton CSR Current Sense Resistors
0:59
0:00 - CSR Overview 0:20 - Metal Foil/Metal Film 0:36 - Metal Plate/Metal Strip Eaton offers a broad portfolio of current sense resistors, leveraging multiple resistor technologies to meet the accuracy, power, and cost requirements for a variety of power conversion and power management applications, including AEC-Q200 qualified products for automotive and high reliability applications. Eaton MFL, MFH, and MFS metal foil resistors feature a metal foil resistive element on a ceramic substrate, which results in low resistance tolerance for high accuracy current measurements. These offer high thermal conductivity, low inductance, and low noise, with power ratings up to 3 watts. Eaton MSM, MSN, MST, and MFF metal plate resistors feature a metal alloy plate for the resistive element, providing resistance down to 1 milliohm while maintaining power ratings up to 3 watts to measure larger currents. These also have a low TCR for stable resistance over wide temperature ranges.
0:00 - CSR Overview 0:20 - Metal Foil/Metal Film 0:36 - Metal Plate/Metal Strip Eaton offers a broad portfolio of current sense resistors, leveraging multiple resistor technologies to meet the accuracy, power, and cost requirements for a variety of power conversion and power management applications, including AEC-Q200 qualified products for automotive and high reliability applications. Eaton MFL, MFH, and MFS metal foil resistors feature a metal foil resistive element on a ceramic substrate, which results in low resistance tolerance for high accuracy current measurements. These offer high thermal conductivity, low inductance, and low noise, with power ratings up to 3 watts. Eaton MSM, MSN, MST, and MFF metal plate resistors feature a metal alloy plate for the resistive element, providing resistance down to 1 milliohm while maintaining power ratings up to 3 watts to measure larger currents. These also have a low TCR for stable resistance over wide temperature ranges.
Electronic components Similar Videos
-
POEA and POEB Transformers
1:08
Eaton POEA and POEB transformers provide compact transformer solutions in standard packages for IEEE 802.3 PoE applications across a wide range of power levels up to PoE++.
-
Automotive Power over coax (PoC) Inductors
1:04
Eaton PCA family of inductors provide high current performance and a wide range of broadband filtering options for power over coax automotive applications.
-
Chip LAN transformers - Eaton's common-mode choke coupled with auto-transformer
1:03
The Eaton Chip LAN Transformer family provides high speed filtering while reducing board space, weight, and component cost compared to traditional integrated LAN transformers.