Eaton Current Sense Resistors (Explainer)
1:54
0:00 - CSR Intro 0:19 - Eaton CSR Intro 0:33 - Metal Foil Resistors' benefits 0:52 - Metal Plate Resistors' benefits 1:08 - Current Shunt Resistors' benefits 1:08 - Eaton's technologies help obtain improved thermal performance and mechanical stability Current sense resistors are specialized resistors that can be placed in series with a load or battery to measure the voltage drop across the resistor and using Ohm’s law to calculate the current flow. Current sense resistors have very low resistance values to reduce self-heating and power dissipation. They also need to be stable over time and temperature to ensure accurate measurements. Eaton offers current sense resistors using different technologies to meet the accuracy, power, and cost requirements of different applications, including many AEC-Q200 Grade 1 qualified products for automotive applications. Eaton metal foil resistors are ideal for applications that require high accuracy measurements in a small footprint. They use a metal foil resistive element on a ceramic substrate with high thermal conductivity. This produces resistors with very tight tolerance, low inductance, and low noise, enabling accurate current measurements in low to mid power applications. Eaton metal plate resistors have a resistive element that is formed from a solid piece of metal alloy. This construction enables lower resistance values and a higher power rating, while also providing very low TCR for stable resistance in high temperature and high current applications. Eaton current shunts have a metal alloy resistive element with welded copper alloy terminals. This provides very low resistance and inductance with high power ratings in a compact and low-profile part that can be used to measure currents in the hundreds of amps. Across these technologies we offer reverse geometry products that have the terminals on the wide side of the resistor for improved thermal performance and mechanical stability. We also offer four terminal resistors that allow for Kelvin-style measurements in applications where accuracy is critical. These eliminate voltage errors and reduce thermal effects by separating the voltage sensing path from the current path.
0:00 - CSR Intro 0:19 - Eaton CSR Intro 0:33 - Metal Foil Resistors' benefits 0:52 - Metal Plate Resistors' benefits 1:08 - Current Shunt Resistors' benefits 1:08 - Eaton's technologies help obtain improved thermal performance and mechanical stability Current sense resistors are specialized resistors that can be placed in series with a load or battery to measure the voltage drop across the resistor and using Ohm’s law to calculate the current flow. Current sense resistors have very low resistance values to reduce self-heating and power dissipation. They also need to be stable over time and temperature to ensure accurate measurements. Eaton offers current sense resistors using different technologies to meet the accuracy, power, and cost requirements of different applications, including many AEC-Q200 Grade 1 qualified products for automotive applications. Eaton metal foil resistors are ideal for applications that require high accuracy measurements in a small footprint. They use a metal foil resistive element on a ceramic substrate with high thermal conductivity. This produces resistors with very tight tolerance, low inductance, and low noise, enabling accurate current measurements in low to mid power applications. Eaton metal plate resistors have a resistive element that is formed from a solid piece of metal alloy. This construction enables lower resistance values and a higher power rating, while also providing very low TCR for stable resistance in high temperature and high current applications. Eaton current shunts have a metal alloy resistive element with welded copper alloy terminals. This provides very low resistance and inductance with high power ratings in a compact and low-profile part that can be used to measure currents in the hundreds of amps. Across these technologies we offer reverse geometry products that have the terminals on the wide side of the resistor for improved thermal performance and mechanical stability. We also offer four terminal resistors that allow for Kelvin-style measurements in applications where accuracy is critical. These eliminate voltage errors and reduce thermal effects by separating the voltage sensing path from the current path.
Electronic components Similar Videos
-
Supercharge Your Knowledge: Exploring Supercapacitors - Overview and Selection Insights_ITD 2023
31:48
Develop a profound understanding of supercapacitor technology and its selection criteria. We will provide a comprehensive overview of supercapacitors, explaining their fundamental principles, structure, and operation.
-
Chip LAN transformers - Eaton's common-mode choke coupled with auto-transformer
1:03
The Eaton Chip LAN Transformer family provides high speed filtering while reducing board space, weight, and component cost compared to traditional integrated LAN transformers.
-
Automotive TVS Diode ESD Suppressors
1:06
Automotive rated TVS Diode ESD suppressors feature ultra-fast operation, low clamping voltage, and low leakage current to provide superior protection against transient overvoltages.