ECST and ECSTA Current Sense Transformers from Eaton
1:06
Eaton's current sense transformers enable accurate current level measurements with minimal energy dissipation in high reliability commercial and automotive applications. The ECST transformers are ideal for commercial applications including industrial, computing, medical and energy, while the ECSTA is AEC-Q200 qualified and suitable for automotive applications.
Eaton's current sense transformers enable accurate current level measurements with minimal energy dissipation in high reliability commercial and automotive applications. The ECST transformers are ideal for commercial applications including industrial, computing, medical and energy, while the ECSTA is AEC-Q200 qualified and suitable for automotive applications.
Electronic components Similar Videos
-
Automotive TVS Diode ESD Suppressors
1:06
Automotive rated TVS Diode ESD suppressors feature ultra-fast operation, low clamping voltage, and low leakage current to provide superior protection against transient overvoltages.
-
Chip LAN transformers - Eaton's common-mode choke coupled with auto-transformer
1:03
The Eaton Chip LAN Transformer family provides high speed filtering while reducing board space, weight, and component cost compared to traditional integrated LAN transformers.
-
Automotive Power over coax (PoC) Inductors
1:04
Eaton PCA family of inductors provide high current performance and a wide range of broadband filtering options for power over coax automotive applications.